Heavy Duty Connector Hood, MQS Series, 90°, PBT (Polybutylene Terephthalate) Body

Manufacturer FARNELL
Description Heavy Duty Connector Hood, MQS Series, 90°, PBT (Polybutylene Terephthalate) Body
Part Number 1473250-1
For Use With AMP MQS Series Receptacle Housings
Product Range MQS Series
Brand Name TE CONNECTIVITY
Supplier Name Farnell or Newark
Connector Body Material PBT (Polybutylene Terephthalate) Body
Cable Exit Angle 90°
Product selection
Selector Part Number Description For Use With Product Range Brand Name Supplier Name Connector Body Material Cable Exit Angle
1 1473250-1 Heavy Duty Connector Hood, MQS Series, 90°, PBT (Polybutylene Terephthalate) Body AMP MQS Series Receptacle Housings MQS Series TE CONNECTIVITY Farnell or Newark PBT (Polybutylene Terephthalate) Body 90°
Part Number
Description
For Use With
Product Range
Brand Name
Supplier Name
Connector Body Material
Cable Exit Angle
Documentation
Contact the supplier
FARNELL With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.
Premier Farnell Group