FARNELL
By FARNELL

Heavy Duty Connector Contact, HN.D Series, Pin, 13 AWG, Crimp, 10 A

Manufacturer FARNELL
Description Heavy Duty Connector Contact, HN.D Series, Pin, 13 AWG, Crimp, 10 A
Part Number 5-1105050-1
Cable Diameter Max 2.5mm
Cable Diameter Min 2.5mm
Connector Type Contact, Crimp
Contact Gender Pin
Contact Material Copper Alloy
Contact Plating Silver Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Current Rating 10A
For Use With HN Series Inserts
Gender Plug
Operating Temperature Max 125°C
Operating Temperature Min -40°C
Product Range HN.D Series
Wire Area Size Max 2.5mm²
Wire Area Size Min 2.5mm²
Wire Size 13.5AWG
Wire Size AWG Max 13AWG
Brand Name TE CONNECTIVITY / HTS
Supplier Name Farnell or Newark
CAD models
Share

Product selection

Index Selector Part Number Description Cable Diameter Max Cable Diameter Min Connector Type Contact Gender Contact Material Contact Plating Contact Termination Contact Termination Type Current Rating For Use With Gender Operating Temperature Max Operating Temperature Min Product Range Wire Area Size Max Wire Area Size Min Wire Size Wire Size AWG Max Brand Name Supplier Name
1 1 5-1105050-1 Heavy Duty Connector Contact, HN.D Series, Pin, 13 AWG, Crimp, 10 A 2.5mm 2.5mm Contact, Crimp Pin Copper Alloy Silver Plated Contacts Crimp Crimp 10A HN Series Inserts Plug 125°C -40°C HN.D Series 2.5mm² 2.5mm² 13.5AWG 13AWG TE CONNECTIVITY / HTS Farnell or Newark

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map