FARNELL
By FARNELL

Heavy Duty Connector Contact, HD.M Series, Pin, 15 AWG, 20 AWG, Crimp, 10 A

Manufacturer FARNELL
Description Heavy Duty Connector Contact, HD.M Series, Pin, 15 AWG, 20 AWG, Crimp, 10 A
Part Number 2-1105000-3
Contact Material Copper Alloy
Current Rating 10A
Product Range HD.M Series
Brand Name TE CONNECTIVITY / AMP
Supplier Name Farnell or Newark
Connector Type Contact, Crimp
Contact Plating Tin Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Gender Plug
For Use With HD Series Inserts
Wire Size AWG Max 15AWG
Wire Size AWG Min 20AWG
Contact Gender Pin
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Current Rating Product Range Brand Name Supplier Name Connector Type Contact Plating Contact Termination Contact Termination Type Gender For Use With Wire Size AWG Max Wire Size AWG Min Contact Gender
1 1 2-1105000-3 Heavy Duty Connector Contact, HD.M Series, Pin, 15 AWG, 20 AWG, Crimp, 10 A Copper Alloy 10A HD.M Series TE CONNECTIVITY / AMP Farnell or Newark Contact, Crimp Tin Plated Contacts Crimp Crimp Plug HD Series Inserts 15AWG 20AWG Pin

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map