General Purpose Relay, RYII Series, Power, Non Latching, SPST-NO, 5 VDC, 8 A

 
Manufacturer FARNELL
Description General Purpose Relay, RYII Series, Power, Non Latching, SPST-NO, 5 VDC, 8 A
Part Number RYA31005
Supplier Name Farnell or Newark
Contact Configuration SPST-NO
Contact Current Max 8A
Contact Voltage AC Nom 240V
Brand Name SCHRACK - TE CONNECTIVITY
Contact Material Silver Nickel
Product Range RYII Series
Current Rating 8A
Operating Temperature Max 70°C
Operating Temperature Min -40°C
Voltage Rating V AC 240V
Contact Current 8A
Lead Spacing 5mm
Approval Category UL Recognised
External Length / Height 12.3mm
Approval Bodies VDE
External Depth 10.1mm
External Width 28.5mm
Row Pitch 7.5mm
No. of Poles 1
Mounting Type PCB
Coil Resistance 112ohm
Coil Type Non Latching
Coil Voltage 5VDC
Coil Voltage VDC Nom 5V
Contact Current AC Max 8A
Contact Voltage AC Max 400V
Contact Voltage VAC 250VAC
DC Coil Power 200mW
Dielectric Voltage Coil to Contact 5000VAC
Dielectric Voltage Contact to Contact 1000VAC
External Height 12.3mm
Must Actuate Voltage 3.5VDC
No. of Pins 4Pins
Nom Operating Power 223mW
Operating Frequency Max 1200Hz
Operating Time 7ms
Relay Mounting Through Hole
Relay Terminals Solder
Relay Type Power
Release Time 3ms
Switching Voltage AC / DC Max 400VAC
Approvals & Standards VDE
Weight 8g
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map