General Purpose Relay, RTH Series, Power, Non Latching, SPDT, 12 VDC, 16 A

 
Manufacturer FARNELL
Description General Purpose Relay, RTH Series, Power, Non Latching, SPDT, 12 VDC, 16 A
Part Number RTH14012
Supplier Name Farnell or Newark
Coil Resistance 360ohm
Coil Type Non Latching
Coil Voltage 12VDC
Contact Configuration SPDT
Contact Current 16A
Contact Current AC Max 16A
Contact Current Max 16A
Contact Material Silver Nickel
Contact Voltage AC Max 250V
Contact Voltage AC Nom 250V
Contact Voltage VAC 250VAC
External Depth 29mm
External Height 15.7mm
External Length / Height 15.7mm
External Width 12.7mm
Mounting Type PCB
No. of Poles 1
Nom Operating Power 400mW
Product Range RTH Series
Relay Mounting Through Hole
Relay Terminals Solder
Relay Type Power
Brand Name SCHRACK - TE CONNECTIVITY
Coil Voltage VDC Nom 12V
Approval Bodies CSA, VDE
Approval Category UL Recognised
Flammability Rating UL94 V-0
Lead Spacing 5mm
Operating Temperature Max 105°C
Operating Temperature Min -40°C
DC Coil Power 400mW
Dielectric Voltage Coil to Contact 5000V
Dielectric Voltage Contact to Contact 1000V
Switching Voltage Max 400VAC
Must Actuate Voltage 8.4V
Must Release Voltage 1.2V
Operating Time 7ms
Release Time 3ms
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map