General Purpose Relay, Power PCB Relay RT1 Series, Power, Non Latching, SPDT

 
Manufacturer FARNELL
Description General Purpose Relay, Power PCB Relay RT1 Series, Power, Non Latching, SPDT
Part Number RT114012
Supplier Name Farnell or Newark
Approvals & Standards CSA, UL, VDE
Coil Resistance 360ohm
Coil Type Non Latching
Coil Voltage 12VDC
Contact Configuration SPDT
Contact Current 12A
Contact Current Max 12A
Contact Material Silver Nickel
Contact Voltage AC Nom 250V
Contact Voltage VAC 250VAC
External Depth 12.7mm
External Height 15.7mm
External Length / Height 15.7mm
External Width 29mm
Mounting Type PCB
No. of Poles 1
Nom Operating Power 400mW
Product Range Power PCB Relay RT1 Series
Relay Mounting Through Hole
Relay Terminals Solder
Relay Type Power - General Purpose
Brand Name SCHRACK - TE CONNECTIVITY
Coil Voltage VDC Nom 12V
Approval Bodies BEAB, CSA, KEMA-KEUR, VDE
Approval Category UL Recognised
Current Rating 12A
Voltage Rating V AC 250VAC
Lead Spacing 3.5mm
Operating Temperature Max 85°C
Operating Temperature Min -40°C
DC Coil Power 400mW
Dielectric Voltage Coil to Contact 5000V
Dielectric Voltage Contact to Contact 1000V
Switching Voltage Max 400VAC
Operating Time 7ms
Release Time 3ms
No. of Pins 5Pins
Row Pitch 7.5mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map