General Purpose Relay, PCF Series, Power, SPST-NO, 12 VDC, 26 A

 
Manufacturer FARNELL
Description General Purpose Relay, PCF Series, Power, SPST-NO, 12 VDC, 26 A
Part Number PCFN-112H2MG,000
Supplier Name Farnell or Newark
Contact Material Silver Tin Oxide
Brand Name OEG - TE CONNECTIVITY
Product Range PCF Series
Coil Resistance 96ohm
Coil Voltage 12VDC
Coil Voltage VDC Nom 12V
Contact Configuration SPST-NO
Contact Current 26A
Contact Current Max 26A
Contact Voltage AC Nom 277V
Contact Voltage VAC 277VAC
External Depth 30.4mm
External Height 26.5mm
External Width 16mm
Relay Mounting Through Hole
Relay Terminals Solder
Relay Type Power
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map