General Purpose Relay, PB Series, Power, Non Latching, SPDT, 24 VDC, 10 A

 
Manufacturer FARNELL
Description General Purpose Relay, PB Series, Power, Non Latching, SPDT, 24 VDC, 10 A
Part Number PB114024
Supplier Name Farnell or Newark
Contact Material Silver Nickel
Product Range PB Series
Brand Name SCHRACK - TE CONNECTIVITY
Current Rating 10A
Contact Current 10A
External Depth 15mm
External Length / Height 20mm
External Width 15mm
Approval Bodies VDE
Carry Current 10A
Coil Resistance 1.6kohm
Coil Type Non Latching
Coil Voltage 24VDC
Coil Voltage DC Max 24V
Coil Voltage VDC Nom 24V
Contact Configuration SPDT
Contact Current AC Max 10A
Contact Current DC Max 10A
Contact Current Max 10A
Contact Voltage AC Max 250V
Contact Voltage AC Nom 240V
Contact Voltage DC Max 100V
Contact Voltage VAC 250VAC
External Height 20mm
Mounting Type PCB
No. of Poles 1
Nom Operating Power 360mW
Relay Mounting Through Hole
Relay Terminals Solder
Relay Type Power - General Purpose
Approval Category UL Recognised
Contact Rating 10A
DC Coil Power 360mW
Dielectric Voltage Coil to Contact 2500VAC
Dielectric Voltage Contact to Contact 1000VAC
Must Actuate Voltage 18V
Must Release Voltage 2.4V
Operating Temperature Max 85°C
Operating Temperature Min -40°C
Operating Time 20ms
Release Time 20ms
Switching Capacity 2500 VA
Switching Voltage AC / DC Max 400VAC
Weight 5.4g
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map