FARNELL
By FARNELL

General Purpose Relay, OJE Series, Power, Non Latching, SPST-NO, 3 VDC, 10 A

Manufacturer FARNELL
Description General Purpose Relay, OJE Series, Power, Non Latching, SPST-NO, 3 VDC, 10 A
Part Number OJE-SS-103HM,000
Contact Material Silver
Brand Name OEG - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range OJE Series
Approvals & Standards VDE
Coil Resistance 20ohm
Coil Type Non Latching
Coil Voltage 3VDC
Coil Voltage VDC Nom 3V
Contact Configuration SPST-NO
Contact Current 10A
Contact Current Max 10A
Contact Voltage AC Nom 277V
Contact Voltage DC Nom 30V
Contact Voltage VAC 250VAC
Contact Voltage VDC 30VDC
External Depth 18.2mm
External Height 14.7mm
External Width 10.2mm
Nom Operating Power 450mW
Relay Mounting Through Hole
Relay Terminals Solder
Relay Type Power
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Brand Name Supplier Name Product Range Approvals & Standards Coil Resistance Coil Type Coil Voltage Coil Voltage VDC Nom Contact Configuration Contact Current Contact Current Max Contact Voltage AC Nom Contact Voltage DC Nom Contact Voltage VAC Contact Voltage VDC External Depth External Height External Width Nom Operating Power Relay Mounting Relay Terminals Relay Type
1 1 OJE-SS-103HM,000 General Purpose Relay, OJE Series, Power, Non Latching, SPST-NO, 3 VDC, 10 A Silver OEG - TE CONNECTIVITY Farnell or Newark OJE Series VDE 20ohm Non Latching 3VDC 3V SPST-NO 10A 10A 277V 30V 250VAC 30VDC 18.2mm 14.7mm 10.2mm 450mW Through Hole Solder Power

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map