FARNELL
By FARNELL

General Purpose Relay, MT Series, Power, Non Latching, DPDT, 24 VAC, 10 A

Manufacturer FARNELL
Description General Purpose Relay, MT Series, Power, Non Latching, DPDT, 24 VAC, 10 A
Part Number MT226024
Supplier Name Farnell or Newark
Contact Material Silver Nickel
External Length / Height 57mm
External Width 35.5mm
Mounting Type Plug-In
Brand Name SCHRACK - TE CONNECTIVITY
Operating Temperature Max 50°C
Operating Temperature Min -45°C
Product Range MT Series
Approval Bodies VDE
No. of Poles 2
External Depth 35.5mm
External Height 57mm
Dielectric Strength VDC 2500V
Approval Category UL Recognised
Contact Current 10A
Coil Resistance 86ohm
Coil Type Non Latching
Coil Voltage 24VAC
Contact Configuration DPDT
Contact Current AC Max 10A
Contact Current Max 10A
Contact Voltage AC Nom 240V
Contact Voltage VAC 250VAC
Nom Operating Power 2.26VA
Operating Time 12ms
Relay Mounting Panel
Relay Terminals Quick Connect
Relay Type Power
Release Time 9ms
Contact Voltage AC Max 240V
DC Coil Power 1.2W
Coil Operating Lower Percent Limit 80%
Coil Operating Upper Percent Limit 140%
Weight 80g
AC Coil Power 2.3VA
Break Capacity 2500 VA
Coil Voltage VAC Nom 24V
Switching Voltage AC / DC Max 400VAC
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map