FARNELL
By FARNELL

General Purpose Relay, 41083 Series, Power, Non Latching, SPST-NO, 12 VDC, 16 A

Manufacturer FARNELL
Description General Purpose Relay, 41083 Series, Power, Non Latching, SPST-NO, 12 VDC, 16 A
Part Number 8-1415536-7
Supplier Name Farnell or Newark
Contact Material Silver Nickel
Brand Name SCHRACK - TE CONNECTIVITY
Product Range 41083 Series
Coil Resistance 400ohm
Coil Type Non Latching
Coil Voltage 12VDC
Coil Voltage VDC Nom 12V
Contact Configuration SPST-NO
Contact Current 16A
Contact Current Max 16A
Contact Voltage AC Nom 250V
Contact Voltage VAC 250VAC
External Depth 29mm
External Height 28.5mm
External Width 12.5mm
Nom Operating Power 360mW
Relay Mounting Through Hole
Relay Terminals Solder
Relay Type Power
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map