FFC / FPC Board Connector, 1 mm, 8 Contacts, Receptacle, FPC Series, Surface Mount, Top

 
Manufacturer FARNELL
Description FFC / FPC Board Connector, 1 mm, 8 Contacts, Receptacle, FPC Series, Surface Mount, Top
Part Number 84953-8
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Product Range FPC Series
Brand Name AMP - TE CONNECTIVITY
Contact Plating Tin Plated Contacts
Contact Termination Surface Mount Right Angle
Contact Termination Type Surface Mount
Gender Receptacle
Packaging Cut Tape
Body Plating Tin
Colour Natural
Flammability Rating UL94V-0
Material High Temp. Thermoplastic
No. of Contacts 8Contacts
Lead Spacing 1mm
No. of Rows 1Rows
Pitch Spacing 1mm
No. of Ways 8
FFC/FPC Thickness 0.3mm
Contact Position Top
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map