FARNELL
By FARNELL

FFC / FPC Board Connector, 0.5 mm, 14 Contacts, Receptacle, FPC Series, Surface Mount, Bottom

Manufacturer FARNELL
Description FFC / FPC Board Connector, 0.5 mm, 14 Contacts, Receptacle, FPC Series, Surface Mount, Bottom
Part Number 1-1734592-4
Supplier Name Farnell or Newark
Connector Type FFC / FPC
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Surface Mount Right Angle
Contact Termination Type Surface Mount
Gender Receptacle
No. of Contacts 14Contacts
No. of Rows 1Rows
Pitch Spacing 0.5mm
Product Range FPC Series
Brand Name AMP - TE CONNECTIVITY
Features Bottom Contacts, Front Flip Lock, ZIF
Contact Position Bottom
FFC / FPC Thickness 0.3mm
FFC/FPC Thickness 0.3mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map