FARNELL
By FARNELL

FFC / FPC Board Connector, 0.5 mm, 10 Contacts, Receptacle, FPC Series, Surface Mount, Bottom

Manufacturer FARNELL
Description FFC / FPC Board Connector, 0.5 mm, 10 Contacts, Receptacle, FPC Series, Surface Mount, Bottom
Part Number 1-1734592-0
Contact Material Phosphor Bronze
Product Range FPC Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Plating Gold Plated Contacts
Contact Termination Surface Mount Right Angle
Contact Termination Type Surface Mount
Gender Receptacle
Body Plating Gold
Colour Ivory
Flammability Rating UL94V-0
Material High Temp. Thermoplastic
No. of Contacts 10Contacts
Lead Spacing 0.5mm
No. of Rows 1Rows
Pitch Spacing 0.5mm
No. of Ways 10
FFC/FPC Thickness 0.3mm
Contact Position Bottom
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Product Range Brand Name Supplier Name Contact Plating Contact Termination Contact Termination Type Gender Body Plating Colour Flammability Rating Material No. of Contacts Lead Spacing No. of Rows Pitch Spacing No. of Ways FFC/FPC Thickness Contact Position
1 1 1-1734592-0 FFC / FPC Board Connector, 0.5 mm, 10 Contacts, Receptacle, FPC Series, Surface Mount, Bottom Phosphor Bronze FPC Series AMP - TE CONNECTIVITY Farnell or Newark Gold Plated Contacts Surface Mount Right Angle Surface Mount Receptacle Gold Ivory UL94V-0 High Temp. Thermoplastic 10Contacts 0.5mm 1Rows 0.5mm 10 0.3mm Bottom

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map