FARNELL
By FARNELL

Dust Cap / Cover, Dust Cap, Shell Size 11 CPC Receptacles, Thermoplastic Body

Manufacturer FARNELL
Description Dust Cap / Cover, Dust Cap, Shell Size 11 CPC Receptacles, Thermoplastic Body
Part Number 208800-1
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With Circular Connectors
Connector Body Material Thermoplastic Body
Colour Black
Accessory Type Dust Cap
Material Thermoplastic
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Connector Shell Size 11
Enclosure Material Plastic
Cap Attachment Chain
CAD models
Share

Product selection

Index Selector Part Number Description Brand Name Supplier Name For Use With Connector Body Material Colour Accessory Type Material Operating Temperature Max Operating Temperature Min Connector Shell Size Enclosure Material Cap Attachment
1 1 208800-1 Dust Cap / Cover, Dust Cap, Shell Size 11 CPC Receptacles, Thermoplastic Body AMP - TE CONNECTIVITY Farnell or Newark Circular Connectors Thermoplastic Body Black Dust Cap Thermoplastic 105°C -55°C 11 Plastic Chain

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map