Dust Cap / Cover, 2 Way, Dust Cover, MTA 156 Connectors, PET (Polyester) Body

Manufacturer FARNELL
Description Dust Cap / Cover, 2 Way, Dust Cover, MTA 156 Connectors, PET (Polyester) Body
Part Number 640551-2
Connector Body Material PET (Polyester) Body
No. of Contacts 2Contacts
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Accessory Type Dust Cover
For Use With AMP MTA-156 Series IDC Connectors
Material Polyester
No. of Positions 2Positions
No. of Ways 2
Strain Relief Material PET (Polyester)
Colour Natural
Enclosure Material Polyester (PET)
Product selection
Selector Part Number Description Connector Body Material No. of Contacts Brand Name Supplier Name Accessory Type For Use With Material No. of Positions No. of Ways Strain Relief Material Colour Enclosure Material
1 640551-2 Dust Cap / Cover, 2 Way, Dust Cover, MTA 156 Connectors, PET (Polyester) Body PET (Polyester) Body 2Contacts AMP - TE CONNECTIVITY Farnell or Newark Dust Cover AMP MTA-156 Series IDC Connectors Polyester 2Positions 2 PET (Polyester) Natural Polyester (PET)
Part Number
Description
Connector Body Material
No. of Contacts
Brand Name
Supplier Name
Accessory Type
For Use With
Material
No. of Positions
No. of Ways
Strain Relief Material
Colour
Enclosure Material
Documentation
Contact the supplier
FARNELL With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.
Premier Farnell Group