DIN 41612 Connector, Type C Series, 96 Contacts, Plug, 2.54 mm, 3 Row, a + b + c

 
Manufacturer FARNELL
Description DIN 41612 Connector, Type C Series, 96 Contacts, Plug, 2.54 mm, 3 Row, a + b + c
Part Number 5650913-5
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Solder
Contact Termination Type Solder
Gender Plug
No. of Contacts 96Contacts
No. of Rows 3Rows
Pitch Spacing 2.54mm
Product Range Type C Series
Termination Method Solder
Brand Name AMP - TE CONNECTIVITY
Lead Spacing 2.54mm
Width 3.7"
Connector Type DIN 41612
Rows Loaded a + b + c
Termination Post Length 0.104"
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map