FARNELL
By FARNELL

D Sub Screwlock / Slidelock, AMPLIMITE Series, 18.99 mm, 4-40

Manufacturer FARNELL
Description D Sub Screwlock / Slidelock, AMPLIMITE Series, 18.99 mm, 4-40
Part Number 5207719-3
Product Range AMPLIMITE Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Thread Size - Imperial 4-40
Screw Length 18.99mm
CAD models
Share

Product selection

Index Selector Part Number Description Product Range Brand Name Supplier Name Thread Size - Imperial Screw Length
1 1 5207719-3 D Sub Screwlock / Slidelock, AMPLIMITE Series, 18.99 mm, 4-40 AMPLIMITE Series AMP - TE CONNECTIVITY Farnell or Newark 4-40 18.99mm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map