FARNELL
By FARNELL

D Sub Screwlock / Slidelock, AMPLIMITE Series, 18.99 mm, 4-40 UNC

Manufacturer FARNELL
Description D Sub Screwlock / Slidelock, AMPLIMITE Series, 18.99 mm, 4-40 UNC
Part Number 5207719-1
Supplier Name Farnell or Newark
External Length / Height 18.99mm
Brand Name AMP - TE CONNECTIVITY
Product Range AMPLIMITE Series
For Use With Plastic Connectors with Integral Standoffs (HD or HDF)
Accessory Type Female Screw Lock Assembly Kit
Thread Size - Imperial 4-40 UNC
Screw Head Height 4.78mm
Screw Length 18.99mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map