FARNELL
By FARNELL

D Sub Screwlock / Slidelock, AMPLIMITE Series, 12.7 mm, 4-40 UNC

Manufacturer FARNELL
Description D Sub Screwlock / Slidelock, AMPLIMITE Series, 12.7 mm, 4-40 UNC
Part Number 5205817-1
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range AMPLIMITE Series
Thread Size - Imperial 4-40 UNC
Screw Length 12.7mm
CAD models
Share

Product selection

Index Selector Part Number Description Brand Name Supplier Name Product Range Thread Size - Imperial Screw Length
1 1 5205817-1 D Sub Screwlock / Slidelock, AMPLIMITE Series, 12.7 mm, 4-40 UNC AMP - TE CONNECTIVITY Farnell or Newark AMPLIMITE Series 4-40 UNC 12.7mm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map