FARNELL
By FARNELL

D Sub Jack Screw, 7.92 mm, 4-40 UNC

Manufacturer FARNELL
Description D Sub Jack Screw, 7.92 mm, 4-40 UNC
Part Number 5205818-2
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Accessory Type Female Screw Lock
For Use With AMPLIMITE HD Series D Sub Connectors
Thread Size - Imperial #4-40
Screw Head Height 4.78mm
Screw Length 7.92mm
CAD models
Share

Product selection

Index Selector Part Number Description Brand Name Supplier Name Accessory Type For Use With Thread Size - Imperial Screw Head Height Screw Length
1 1 5205818-2 D Sub Jack Screw, 7.92 mm, 4-40 UNC AMP - TE CONNECTIVITY Farnell or Newark Female Screw Lock AMPLIMITE HD Series D Sub Connectors #4-40 4.78mm 7.92mm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map