FARNELL
By FARNELL

D Sub Ferrule, HDP-20 Series, AMPLIMITE D Sub Connectors, Brass Body

Manufacturer FARNELL
Description D Sub Ferrule, HDP-20 Series, AMPLIMITE D Sub Connectors, Brass Body
Part Number 7-745129-1
Supplier Name Farnell or Newark
Body Material Brass
Connector Body Material Brass Body
Connector Type Ferrule
Contact Material Brass
Contact Plating Tin Plated Contacts
Product Range HDP-20 Series
Termination Method Crimp
Brand Name AMP - TE CONNECTIVITY
Insulator Material Uninsulated
For Use With AMPLIMITE D Sub Connectors
Accessory Type Ferrule
Connector Shell Size 2 / 3 / 4
Diameter 0.374"
Jacket Material Uninsulated
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map