D Sub Contact, HDP-20 Series Connectors, Pin, Brass, Gold Plated Contacts, 24 AWG, 28 AWG

 
Manufacturer FARNELL
Description D Sub Contact, HDP-20 Series Connectors, Pin, Brass, Gold Plated Contacts, 24 AWG, 28 AWG
Part Number 66507-9
Supplier Name Farnell or Newark
Contact Gender Pin
Contact Plating Gold Plated Contacts
Contact Resistance 15mohm
Contact Termination Crimp
Contact Termination Type Crimp
Current Rating 7.5A
Gender Plug
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Product Range AMPLIMITE HDP-20 Series
Wire Area Size Max 0.2mm²
Wire Area Size Min 0.08mm²
Brand Name AMP - TE CONNECTIVITY
Accessory Type Pin & Socket Contact
For Use With HDP-20 Series Connectors
Contact Material Brass
Wire Size AWG Max 24AWG
Wire Size AWG Min 28AWG
Cable Diameter Max 1.02mm
Cable Diameter Min 0.03"
Wire Size 24AWG
Wire Size (AWG) 28AWG to 24AWG
Contact Type Stamped
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map