FARNELL
By FARNELL

D Sub Contact, AMPLIMITE HDP-20 Series D Sub Connectors, Pin, Brass, Gold Plated Contacts, 22 AWG

Manufacturer FARNELL
Description D Sub Contact, AMPLIMITE HDP-20 Series D Sub Connectors, Pin, Brass, Gold Plated Contacts, 22 AWG
Part Number 745254-6
Connector Type D Sub Contact
Contact Material Brass
Contact Plating Gold Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Product Range AMPLIMITE HDP-20 Series
Brand Name TE CONNECTIVITY / AMP
Supplier Name Farnell or Newark
For Use With AMPLIMITE HDP-20 CPC D Sub Connectors
Wire Size AWG Max 22AWG
Wire Size AWG Min 26AWG
Contact Gender Pin
Wire Size (AWG) 26AWG to 22AWG
Contact Type Stamped
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Contact Material Contact Plating Contact Termination Contact Termination Type Product Range Brand Name Supplier Name For Use With Wire Size AWG Max Wire Size AWG Min Contact Gender Wire Size (AWG) Contact Type
1 1 745254-6 D Sub Contact, AMPLIMITE HDP-20 Series D Sub Connectors, Pin, Brass, Gold Plated Contacts, 22 AWG D Sub Contact Brass Gold Plated Contacts Crimp Crimp AMPLIMITE HDP-20 Series TE CONNECTIVITY / AMP Farnell or Newark AMPLIMITE HDP-20 CPC D Sub Connectors 22AWG 26AWG Pin 26AWG to 22AWG Stamped

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map