D Sub Connector Housing, 78 Ways, High Density D Sub, AMPLIMITE 90 Series, Receptacle, Steel Body

 
Manufacturer FARNELL
Description D Sub Connector Housing, 78 Ways, High Density D Sub, AMPLIMITE 90 Series, Receptacle, Steel Body
Part Number 204508-1
Supplier Name Farnell or Newark
Contact Termination Crimp
Contact Termination Type Crimp
For Use With M 39029/57-354 or HDD-22 Socket Contacts
Gender Receptacle
No. of Contacts 78Contacts
Brand Name AMP - TE CONNECTIVITY
Connector Type High Density D Sub
Product Range AMPLIMITE 90 Series
Connector Body Material Steel Body
D Sub Shell Size DD
Connector Shell Size DD
No. of Positions 78Ways
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map