FARNELL
By FARNELL

D Sub Connector Housing, 62 Positions, High Density D Sub, DC, AMPLIMITE HDP-22 Series, Plug

Manufacturer FARNELL
Description D Sub Connector Housing, 62 Positions, High Density D Sub, DC, AMPLIMITE HDP-22 Series, Plug
Part Number 5748476-1
Connector Type High Density D Sub
Gender Plug
No. of Positions 62Positions
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With AMPLIMITE HDP-22 Series Size 22 Pin Contacts
Product Range AMPLIMITE HDP-22 Series
Connector Body Material Steel Body
Connector Shell Size DC
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Gender No. of Positions Brand Name Supplier Name For Use With Product Range Connector Body Material Connector Shell Size
1 1 5748476-1 D Sub Connector Housing, 62 Positions, High Density D Sub, DC, AMPLIMITE HDP-22 Series, Plug High Density D Sub Plug 62Positions AMP - TE CONNECTIVITY Farnell or Newark AMPLIMITE HDP-22 Series Size 22 Pin Contacts AMPLIMITE HDP-22 Series Steel Body DC

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map