D Sub Connector Housing, 50 Positions, D Sub, DD, AMPLIMITE HDP-20 Series, Plug, Metal Body

Manufacturer FARNELL
Description D Sub Connector Housing, 50 Positions, D Sub, DD, AMPLIMITE HDP-20 Series, Plug, Metal Body
Part Number 1658641-3
Connector Type D Sub
Gender Plug
No. of Contacts 50Contacts
Product Range AMPLIMITE HDP-20 Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With HDP-20 Series Crimp Snap-In Contacts
Connector Body Material Metal Body
No. of Positions 50Positions
Body Material Steel
Connector Shell Size DD
D Sub Shell Size DD
Product selection
Selector Part Number Description Connector Type Gender No. of Contacts Product Range Brand Name Supplier Name For Use With Connector Body Material No. of Positions Body Material Connector Shell Size D Sub Shell Size
1 1658641-3 D Sub Connector Housing, 50 Positions, D Sub, DD, AMPLIMITE HDP-20 Series, Plug, Metal Body D Sub Plug 50Contacts AMPLIMITE HDP-20 Series AMP - TE CONNECTIVITY Farnell or Newark HDP-20 Series Crimp Snap-In Contacts Metal Body 50Positions Steel DD DD
Part Number
Description
Connector Type
Gender
No. of Contacts
Product Range
Brand Name
Supplier Name
For Use With
Connector Body Material
No. of Positions
Body Material
Connector Shell Size
D Sub Shell Size
Documentation
Contact the supplier
FARNELL With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.
Premier Farnell Group