FARNELL
By FARNELL

D Sub Backshell, AMPLIMITE Series, DC, 180°, ABS (Acrylonitrile Butadiene Styrene) Body

Manufacturer FARNELL
Description D Sub Backshell, AMPLIMITE Series, DC, 180°, ABS (Acrylonitrile Butadiene Styrene) Body
Part Number 5748678-4
No. of Positions 37Positions
No. of Ways 37
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range AMPLIMITE Series
Material Thermoplastic
Colour Black
For Use With HDP-20, HDE-20 Connectors
Accessory Type Cable Clamp Kit with Grommets
Cable Exit Angle 180°
Connector Body Material ABS (Acrylonitrile Butadiene Styrene) Body
Connector Shell Size DC
D Sub Shell Size DC
Enclosure Material Plastic
Outer Diameter 0.47"
Size 2.738 x 1.920 in
Thread Size - Imperial 4-40
Screw Material Steel
Screw Plating Zinc
CAD models
Share

Product selection

Index Selector Part Number Description No. of Positions No. of Ways Brand Name Supplier Name Product Range Material Colour For Use With Accessory Type Cable Exit Angle Connector Body Material Connector Shell Size D Sub Shell Size Enclosure Material Outer Diameter Size Thread Size - Imperial Screw Material Screw Plating
1 1 5748678-4 D Sub Backshell, AMPLIMITE Series, DC, 180°, ABS (Acrylonitrile Butadiene Styrene) Body 37Positions 37 AMP - TE CONNECTIVITY Farnell or Newark AMPLIMITE Series Thermoplastic Black HDP-20, HDE-20 Connectors Cable Clamp Kit with Grommets 180° ABS (Acrylonitrile Butadiene Styrene) Body DC DC Plastic 0.47" 2.738 x 1.920 in 4-40 Steel Zinc

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map