FARNELL
By FARNELL

D Sub Backshell, ADK Series, DC, 180°, Zinc Body

Manufacturer FARNELL
Description D Sub Backshell, ADK Series, DC, 180°, Zinc Body
Part Number 3-1478762-7
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
No. of Contacts 37Contacts
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Accessory Type Cable Clamp Kit
For Use With D Sub Connectors
Product Range ADK Series
Cable Exit Angle 180°
Connector Body Material Zinc Body
Connector Shell Size DC
D Sub Shell Size DC
Colour Nickel
Operating Temperature Max 120°C
Operating Temperature Min -40°C
Cable Diameter Max 13mm
No. of Ways 37
Material Die-cast Metal
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating No. of Contacts Brand Name Supplier Name Accessory Type For Use With Product Range Cable Exit Angle Connector Body Material Connector Shell Size D Sub Shell Size Colour Operating Temperature Max Operating Temperature Min Cable Diameter Max No. of Ways Material
1 1 3-1478762-7 D Sub Backshell, ADK Series, DC, 180°, Zinc Body Phosphor Bronze Gold Plated Contacts 37Contacts AMP - TE CONNECTIVITY Farnell or Newark Cable Clamp Kit D Sub Connectors ADK Series 180° Zinc Body DC DC Nickel 120°C -40°C 13mm 37 Die-cast Metal

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map