Contactor, 600 VAC, 3 Pole, 3PST-NO, Flange, 30 A

Manufacturer FARNELL
Description Contactor, 600 VAC, 3 Pole, 3PST-NO, Flange, 30 A
Part Number P25P42D22P1-24
Brand Name POTTER&BRUMFIELD - TE CONNECTIVITY
Supplier Name Farnell or Newark
Coil Resistance 133ohm
Coil Type DC
Coil Voltage DC Max 24V
Coil Voltage VDC Nom 24V
Contact Configuration 3PST-NO
Contact Current Max 30A
Contact Voltage AC Nom 600V
Contact Voltage DC Nom 600V
External Depth 85.1mm
External Height 90.8mm
External Width 86.36mm
Nom Operating Power 8W
Relay Mounting Flange
Relay Terminals Screw
No. of Poles 3 Pole
Coil Current 180mA
Contact Rating 30A
Operating Voltage 600VAC
Load Current Inductive 25A
Load Current Resistive 30A
Switching Current AC1 30A
Switching Current AC3 25A
Switching Power AC1 3hp
Switching Power AC3 10hp
Product selection
Selector Part Number Description Brand Name Supplier Name Coil Resistance Coil Type Coil Voltage DC Max Coil Voltage VDC Nom Contact Configuration Contact Current Max Contact Voltage AC Nom Contact Voltage DC Nom External Depth External Height External Width Nom Operating Power Relay Mounting Relay Terminals No. of Poles Coil Current Contact Rating Operating Voltage Load Current Inductive Load Current Resistive Switching Current AC1 Switching Current AC3 Switching Power AC1 Switching Power AC3
1 P25P42D22P1-24 Contactor, 600 VAC, 3 Pole, 3PST-NO, Flange, 30 A POTTER&BRUMFIELD - TE CONNECTIVITY Farnell or Newark 133ohm DC 24V 24V 3PST-NO 30A 600V 600V 85.1mm 90.8mm 86.36mm 8W Flange Screw 3 Pole 180mA 30A 600VAC 25A 30A 30A 25A 3hp 10hp
Part Number
Description
Brand Name
Supplier Name
Coil Resistance
Coil Type
Coil Voltage DC Max
Coil Voltage VDC Nom
Contact Configuration
Contact Current Max
Contact Voltage AC Nom
Contact Voltage DC Nom
External Depth
External Height
External Width
Nom Operating Power
Relay Mounting
Relay Terminals
No. of Poles
Coil Current
Contact Rating
Operating Voltage
Load Current Inductive
Load Current Resistive
Switching Current AC1
Switching Current AC3
Switching Power AC1
Switching Power AC3
Documentation
Contact the supplier
FARNELL With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.
Premier Farnell Group