FARNELL
By FARNELL

Contact, Universal MATE-N-LOK Series, Socket, Crimp, 20 AWG, Gold Plated Contacts

Manufacturer FARNELL
Description Contact, Universal MATE-N-LOK Series, Socket, Crimp, 20 AWG, Gold Plated Contacts
Part Number 350550-2
For Use With Universal MATE-N-LOK Connectors
Gender Receptacle
Product Range Universal MATE-N-LOK Series
Brand Name TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Termination Crimp
Contact Material Brass
Contact Plating Gold Plated Contacts
Contact Termination Type Crimp
Wire Size AWG Max 20AWG
Wire Size AWG Min 14AWG
Contact Gender Socket
Contact Size 14
CAD models
Share

Product selection

Index Selector Part Number Description For Use With Gender Product Range Brand Name Supplier Name Contact Termination Contact Material Contact Plating Contact Termination Type Wire Size AWG Max Wire Size AWG Min Contact Gender Contact Size
1 1 350550-2 Contact, Universal MATE-N-LOK Series, Socket, Crimp, 20 AWG, Gold Plated Contacts Universal MATE-N-LOK Connectors Receptacle Universal MATE-N-LOK Series TE CONNECTIVITY Farnell or Newark Crimp Brass Gold Plated Contacts Crimp 20AWG 14AWG Socket 14

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map