FARNELL
By FARNELL

Contact, Universal MATE-N-LOK Series, Socket, Crimp, 18 AWG, Tin Plated Contacts

Manufacturer FARNELL
Description Contact, Universal MATE-N-LOK Series, Socket, Crimp, 18 AWG, Tin Plated Contacts
Part Number 350689-1
Supplier Name Farnell or Newark
Connector Type Contact, Crimp
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Product Range Universal MATE-N-LOK Series
Brand Name AMP - TE CONNECTIVITY
Contact Gender Socket
For Use With Universal MATE-N-LOK Housings
Wire Size AWG Max 18AWG
Wire Size AWG Min 24AWG
Current Rating 19A
Contact Current 19A
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map