Contact, Universal MATE-N-LOK Series, Socket, Crimp, 18 AWG, Gold Plated Contacts

 
Manufacturer FARNELL
Description Contact, Universal MATE-N-LOK Series, Socket, Crimp, 18 AWG, Gold Plated Contacts
Part Number 350689-2
Supplier Name Farnell or Newark
Accessory Type Pin & Socket Contact
For Use With Universal MATE-N-LOK Housings
Product Range Universal MATE-N-LOK Series
Brand Name AMP - TE CONNECTIVITY
Contact Current 19A
Contact Gender Socket
Contact Material Brass
Contact Plating Gold Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Wire Size AWG Max 18AWG
Wire Size AWG Min 24AWG
Gender Receptacle
Current Rating 19A
Wire Size (AWG) 24AWG to 18AWG
Contact Size 18
Wire Size 18AWG
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map