Contact, Universal MATE-N-LOK Series, Socket, Crimp, 14 AWG, Tin Plated Contacts

 
Manufacturer FARNELL
Description Contact, Universal MATE-N-LOK Series, Socket, Crimp, 14 AWG, Tin Plated Contacts
Part Number 926893-1
Supplier Name Farnell or Newark
Contact Gender Socket
Contact Plating Tin Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Current Rating 19A
Gender Receptacle
Product Range Universal MATE-N-LOK Series
Wire Area Size Max 2.1mm²
Wire Area Size Min 0.5mm²
Brand Name AMP - TE CONNECTIVITY
For Use With Universal MATE-N-LOK Connectors
Material Brass
Contact Material Brass
Voltage Rating V AC 600V
Wire Size AWG Max 14AWG
Wire Size AWG Min 20AWG
Cable Diameter Max 3.3mm
Cable Diameter Min 1.5mm
Wire Size 20AWG
Wire Size (AWG) 20AWG to 14AWG
Wire Size Range (AWG) 20
Pack Quantity 100
Insulation Diameter Max 3.3mm
Insulation Diameter Min 1.5mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map