FARNELL
By FARNELL

Contact, Universal MATE-N-LOK Series, Pin, Crimp, 10 AWG, Tin Plated Contacts

Manufacturer FARNELL
Description Contact, Universal MATE-N-LOK Series, Pin, Crimp, 10 AWG, Tin Plated Contacts
Part Number 350391-1
Accessory Type Pin & Socket Contact
Connector Type Contact
For Use With 0.140 MATE-N-LOK Housings
Product Range Universal MATE-N-LOK Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Current 28A
Contact Gender Pin
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Wire Size AWG Max 10AWG
Wire Size AWG Min 14AWG
CAD models
Share

Product selection

Index Selector Part Number Description Accessory Type Connector Type For Use With Product Range Brand Name Supplier Name Contact Current Contact Gender Contact Material Contact Plating Contact Termination Contact Termination Type Wire Size AWG Max Wire Size AWG Min
1 1 350391-1 Contact, Universal MATE-N-LOK Series, Pin, Crimp, 10 AWG, Tin Plated Contacts Pin & Socket Contact Contact 0.140 MATE-N-LOK Housings Universal MATE-N-LOK Series AMP - TE CONNECTIVITY Farnell or Newark 28A Pin Brass Tin Plated Contacts Crimp Crimp 10AWG 14AWG

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map