FARNELL
By FARNELL

Contact, Tandem Spring, AMPMODU MTE Series, Socket, Crimp, 20 AWG, Gold Plated Contacts, Ampmodu

Manufacturer FARNELL
Description Contact, Tandem Spring, AMPMODU MTE Series, Socket, Crimp, 20 AWG, Gold Plated Contacts, Ampmodu
Part Number 166722-1
Contact Material Copper
Contact Plating Gold Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Gender Socket
For Use With AMPMODU
Product Range AMPMODU MTE Series
Wire Size AWG Max 20AWG
Wire Size AWG Min 24AWG
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Contact Termination Type Brand Name Supplier Name Contact Gender For Use With Product Range Wire Size AWG Max Wire Size AWG Min
1 1 166722-1 Contact, Tandem Spring, AMPMODU MTE Series, Socket, Crimp, 20 AWG, Gold Plated Contacts, Ampmodu Copper Gold Plated Contacts Crimp Crimp AMP - TE CONNECTIVITY Farnell or Newark Socket AMPMODU AMPMODU MTE Series 20AWG 24AWG

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map