FARNELL
By FARNELL

Contact, SUPERSEAL 1.5 Series, Pin, Crimp, 20 AWG, Tin Plated Contacts, Superseal Connectors

Manufacturer FARNELL
Description Contact, SUPERSEAL 1.5 Series, Pin, Crimp, 20 AWG, Tin Plated Contacts, Superseal Connectors
Part Number 183036-1
Supplier Name Farnell or Newark
Contact Gender Pin
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
For Use With Super Seal 1.5 Series Connectors
Gender Plug
Product Range SUPERSEAL 1.5 Series
Wire Size AWG Max 20AWG
Wire Size AWG Min 22AWG
Brand Name TE CONNECTIVITY / AMP
Connector Type Contact, Crimp
Current Rating 14A
Cable Diameter Max 1.7mm
Cable Diameter Min 1.4mm
Contact Size 20
Wire Area Size Max 0.5mm²
Wire Area Size Min 0.35mm²
Wire Size (AWG) 22AWG to 20AWG
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map