FARNELL
By FARNELL

Contact, Socket, Crimp, 18 AWG, Tin Plated Contacts, G Series, M Series and CPC Connectors

Manufacturer FARNELL
Description Contact, Socket, Crimp, 18 AWG, Tin Plated Contacts, G Series, M Series and CPC Connectors
Part Number 66101-2
Supplier Name Farnell or Newark
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Type Crimp
Brand Name TE CONNECTIVITY / AMP
For Use With G Series, M Series and CPC Connectors
Wire Size AWG Max 18AWG
Connector Type Contact, Crimp
Contact Gender Socket
Contact Termination Crimp
Current Rating 13A
Contact Current 13A
Cable Diameter Max 2.54mm
Wire Area Size Max 1.4mm²
Wire Area Size Min 0.8mm²
Wire Size AWG Min 16AWG
Cable Diameter Min 2.03mm
Contact Size 16
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map