FARNELL
By FARNELL

Contact, SL-156 Series, Socket, Crimp, 18 AWG, Tin Plated Contacts, SL-156 Housing

Manufacturer FARNELL
Description Contact, SL-156 Series, Socket, Crimp, 18 AWG, Tin Plated Contacts, SL-156 Housing
Part Number 3-640707-1
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Type Crimp
Gender Receptacle
Product Range SL-156 Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With SL-156 Housing
Wire Size AWG Max 18AWG
Contact Gender Socket
Contact Termination Crimp
Contact Current 5A
Wire Size AWG Min 24AWG
Wire Size 18AWG
Connecting Termination Crimp
Mating Force Low
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Type Gender Product Range Brand Name Supplier Name For Use With Wire Size AWG Max Contact Gender Contact Termination Contact Current Wire Size AWG Min Wire Size Connecting Termination Mating Force
1 1 3-640707-1 Contact, SL-156 Series, Socket, Crimp, 18 AWG, Tin Plated Contacts, SL-156 Housing Brass Tin Plated Contacts Crimp Receptacle SL-156 Series AMP - TE CONNECTIVITY Farnell or Newark SL-156 Housing 18AWG Socket Crimp 5A 24AWG 18AWG Crimp Low

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map