FARNELL
By FARNELL

Contact, Multimate, Type XII Series, Pin, Crimp, 8 AWG, Silver Plated Contacts

Manufacturer FARNELL
Description Contact, Multimate, Type XII Series, Pin, Crimp, 8 AWG, Silver Plated Contacts
Part Number 193991-4
For Use With G Series, CPC Connectors
Product Range Type XII Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Current 60A
Contact Gender Pin
Contact Material Copper
Contact Plating Silver Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Wire Size AWG Max 8AWG
Current Rating 60A
Contact Size 8
CAD models
Share

Product selection

Index Selector Part Number Description For Use With Product Range Brand Name Supplier Name Contact Current Contact Gender Contact Material Contact Plating Contact Termination Contact Termination Type Wire Size AWG Max Current Rating Contact Size
1 1 193991-4 Contact, Multimate, Type XII Series, Pin, Crimp, 8 AWG, Silver Plated Contacts G Series, CPC Connectors Type XII Series AMP - TE CONNECTIVITY Farnell or Newark 60A Pin Copper Silver Plated Contacts Crimp Crimp 8AWG 60A 8

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map