FARNELL
By FARNELL

Contact, Multimate, Type III+ Series, Socket, Crimp, 20 AWG, Gold Plated Contacts

Manufacturer FARNELL
Description Contact, Multimate, Type III+ Series, Socket, Crimp, 20 AWG, Gold Plated Contacts
Part Number 66183-1
Supplier Name Farnell or Newark
Contact Gender Socket
Contact Material Copper
Contact Plating Gold Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
For Use With M Series, CPC Connectors
Product Range Type III+ Series
Wire Size AWG Max 20AWG
Wire Size AWG Min 26AWG
Brand Name AMP - TE CONNECTIVITY
Contact Size 16
Current Rating 13A
Contact Current 13A
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map