Contact, Multimate, Type III+ Series, Pin, Crimp, 14 AWG, Gold Plated Contacts

 
Manufacturer FARNELL
Description Contact, Multimate, Type III+ Series, Pin, Crimp, 14 AWG, Gold Plated Contacts
Part Number 66602-2
Supplier Name Farnell or Newark
Contact Material Brass
Contact Plating Gold Plated Contacts
Contact Termination Type Crimp
Product Range Type III+ Series
Brand Name TE CONNECTIVITY / AMP
For Use With M Series, CPC Connectors
Wire Size AWG Max 14AWG
Contact Gender Pin
Contact Termination Crimp
Current Rating 13A
Contact Current 13A
Cable Diameter Max 0.15"
Wire Size AWG Min 18AWG
Cable Diameter Min 0.11"
Contact Size 16
Outer Diameter 0.062"
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map