FARNELL
By FARNELL

Contact, Multimate Type II Series, Socket, Crimp, 16 AWG, Gold Plated Contacts

Manufacturer FARNELL
Description Contact, Multimate Type II Series, Socket, Crimp, 16 AWG, Gold Plated Contacts
Part Number 202508-1
Supplier Name Farnell or Newark
Contact Material Copper Alloy
Contact Plating Gold Plated Contacts
Contact Termination Type Crimp
Product Range Multimate Type II Series
Brand Name TE CONNECTIVITY / AMP
For Use With AMP G Series, M Series, CPC Connectors
Wire Size AWG Max 16AWG
Contact Gender Socket
Contact Termination Crimp
Wire Size AWG Min 18AWG
Contact Size 16
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map