FARNELL
By FARNELL

Contact, Multilock 025 Series, Socket, Crimp, 20 AWG, Tin Plated Contacts

Manufacturer FARNELL
Description Contact, Multilock 025 Series, Socket, Crimp, 20 AWG, Tin Plated Contacts
Part Number 1123343-1
Contact Gender Socket
Contact Material Copper
Contact Plating Tin Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
For Use With MULTILOCK Series Connectors
Product Range Multilock 025 Series
Wire Size AWG Max 20AWG
Wire Size AWG Min 24AWG
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
CAD models
Share

Product selection

Index Selector Part Number Description Contact Gender Contact Material Contact Plating Contact Termination Contact Termination Type For Use With Product Range Wire Size AWG Max Wire Size AWG Min Brand Name Supplier Name
1 1 1123343-1 Contact, Multilock 025 Series, Socket, Crimp, 20 AWG, Tin Plated Contacts Socket Copper Tin Plated Contacts Crimp Crimp MULTILOCK Series Connectors Multilock 025 Series 20AWG 24AWG AMP - TE CONNECTIVITY Farnell or Newark

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map