FARNELL
By FARNELL

Contact, MR Series, Pin, Crimp, 18 AWG, Gold Plated Contacts, Miniature Rectangular Connectors

Manufacturer FARNELL
Description Contact, MR Series, Pin, Crimp, 18 AWG, Gold Plated Contacts, Miniature Rectangular Connectors
Part Number 640545-2
Supplier Name Farnell or Newark
For Use With Miniature Rectangular Connectors
Product Range MR Series
Brand Name AMP - TE CONNECTIVITY
Contact Current 9A
Contact Gender Pin
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Wire Size AWG Max 18AWG
Wire Size AWG Min 26AWG
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map