Contact, Mini Universal MATE-N-LOK Series, Socket, Crimp, 22 AWG, Tin Plated Contacts

 
Manufacturer FARNELL
Description Contact, Mini Universal MATE-N-LOK Series, Socket, Crimp, 22 AWG, Tin Plated Contacts
Part Number 170361-1
Supplier Name Farnell or Newark
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
For Use With Mini-Universal MATE-N-LOK Series Connectors
Brand Name AMP - TE CONNECTIVITY
Packaging Tape & Reel
Product Range Mini Universal MATE-N-LOK Series
Current Rating 9.5A
Contact Gender Socket
Wire Size AWG Max 22AWG
Wire Size AWG Min 26AWG
Wire Size (AWG) 26AWG to 22AWG
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map