FARNELL
By FARNELL

Contact, MCP 2.8 Series, Socket, Crimp, 13 AWG, Silver Plated Contacts, AMP MCP Series Connectors

Manufacturer FARNELL
Description Contact, MCP 2.8 Series, Socket, Crimp, 13 AWG, Silver Plated Contacts, AMP MCP Series Connectors
Part Number 1-968857-3
Contact Material Copper Nickel Silicon
Contact Plating Silver Plated Contacts
Contact Termination Type Crimp
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With AMP MCP Interconnection System
Product Range MCP 2.8 Series
Contact Gender Socket
Wire Size AWG Max 13AWG
Wire Size AWG Min 16AWG
Contact Termination Crimp
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Type Brand Name Supplier Name For Use With Product Range Contact Gender Wire Size AWG Max Wire Size AWG Min Contact Termination
1 1 1-968857-3 Contact, MCP 2.8 Series, Socket, Crimp, 13 AWG, Silver Plated Contacts, AMP MCP Series Connectors Copper Nickel Silicon Silver Plated Contacts Crimp AMP - TE CONNECTIVITY Farnell or Newark AMP MCP Interconnection System MCP 2.8 Series Socket 13AWG 16AWG Crimp

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map