FARNELL
By FARNELL

Contact, Commercial 0.093" Series, Pin, Crimp, 14 AWG, Tin Plated Contacts

Manufacturer FARNELL
Description Contact, Commercial 0.093" Series, Pin, Crimp, 14 AWG, Tin Plated Contacts
Part Number 770145-1
Connector Type Contact
For Use With 0.093" Commercial Pin and Socket Connectors
Product Range Commercial 0.093" Series
Brand Name TE CONNECTIVITY / AMP
Supplier Name Farnell or Newark
Contact Gender Pin
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Wire Size AWG Max 14AWG
Wire Size AWG Min 20AWG
Body Material Phospher Bronze
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type For Use With Product Range Brand Name Supplier Name Contact Gender Contact Material Contact Plating Contact Termination Contact Termination Type Wire Size AWG Max Wire Size AWG Min Body Material
1 1 770145-1 Contact, Commercial 0.093" Series, Pin, Crimp, 14 AWG, Tin Plated Contacts Contact 0.093" Commercial Pin and Socket Connectors Commercial 0.093" Series TE CONNECTIVITY / AMP Farnell or Newark Pin Brass Tin Plated Contacts Crimp Crimp 14AWG 20AWG Phospher Bronze

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map