Contact, AMPMODU Series, Socket, Crimp, 28 AWG, Gold Plated Contacts, AMPMODU Machine Applied

 
Manufacturer FARNELL
Description Contact, AMPMODU Series, Socket, Crimp, 28 AWG, Gold Plated Contacts, AMPMODU Machine Applied
Part Number 87191-1
Supplier Name Farnell or Newark
Connector Type Wire to Board Contact
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Product Range AMPMODU Series
Brand Name AMP - TE CONNECTIVITY
Insulator Material Uninsulated
Contact Gender Socket
For Use With AMPMODU Interconnect System
Wire Size (AWG) 30AWG to 28AWG
Wire Size AWG Max 28AWG
Wire Size AWG Min 30AWG
Cable Diameter Max 0.99mm
Cable Diameter Min 0.74mm
Contact Size 28
Current Rating 3A
Wire Area Size Max 0.09mm²
Wire Area Size Min 0.05mm²
Wire Size 28AWG
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map