Contact, AMPMODU Mod IV Series, Socket, Crimp, 22 AWG, Tin Plated Contacts

 
Manufacturer FARNELL
Description Contact, AMPMODU Mod IV Series, Socket, Crimp, 22 AWG, Tin Plated Contacts
Part Number 87756-7
Supplier Name Farnell or Newark
Current Rating 3A
For Use With Mod IV Series Connectors
Gender Receptacle
Height 11.3mm
Operating Temperature Max 105°C
Operating Temperature Min -65°C
Product Range AMPMODU Mod IV Series
Brand Name AMP - TE CONNECTIVITY
Contact Termination Crimp
Contact Material Copper Alloy
Contact Plating Tin Plated Contacts
Contact Termination Type Crimp
Wire Size AWG Max 22AWG
Wire Size AWG Min 26AWG
Contact Gender Socket
Cable Diameter Max 0.64mm
Contact Current 3A
Wire Size (AWG) 26AWG to 22AWG
Wire Area Size Max 0.4m²
Wire Area Size Min 0.12m²
Cable Diameter Min 0.4mm
Wire Size 22AWG
External Length / Height 11.3mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map